LPBK+

  • LPBK+ bevel gearbox with belt pulley
  • LPBK+ with flange

Economical right-angle precision

LPBK+ − Low backlash right-angle gearboxes with output flange for economical applications – especially for belt drives.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Technical data
  • Options
Product type LPBK+
Version MO
Ratio c) 3 - 10
Number of sizes 3

Max. backlash c)

jt [arcmin]Standard

≤ 12

Max. torqueT2a [Nm]22 - 220
Max. input speedn1Max [rpm]4500

c) In relation to reference sizes

Output shape 
Flange
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.