NPTK bevel gearboxes
Individual Talents
NPTK – the bevel gearbox with output flange and high efficiency.
The compact design of the angled step enables use even in very restricted installation spaces. Together with the flange based on the TP + planetary gearbox and a flexible motor connection, this results in new design freedom.

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
High flexibility
The TP+ output geometry offers design freedom tailored to individual requirements
High economy
The NPTK is very economical to purchase, unbeatably efficient in operation, and maintenance free over their entire service life.
Flexible motor connection
Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate as well as a large number of motor shaft diameters.
Design
The elegant design underlines the dynamics of the gearbox and sets new standards on the market
Compactness
The extremely compact design of the angle section enables use in very confined installation spaces
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Flexible motor connection
- Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate
- Large number of motor shaft diameters connectable
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.