RPC+ bevel gearboxes
High precision and low ratios around the corner
The Premium planetary gearbox RP+, perfect for rack and pinion due to reinforced bearings and a special output interface, are now available in a right-angle version RPC+ with bevel gearing. Gearboxes with bevel gearing are primarily characterized by low gear ratios (ratio 1 and 2) in the right-angle section. Consequently, right-angle and planetary gearhead combinations can achieve the same low ratios as planetary gearboxes. The product design has a positive influence on temperature development in the gearbox and reduces overall heat development in the system as a result. The overall system achieves a higher degree of positioning accuracy as a consequence.
Please contact your respective sales engineer or contact us via mail info@wittenstein-alpha.com for further information or CAD data.
Downloads

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Machine Interface
Integrated slotted holes ease up the positioning of rack and pinion while increasing the overall system rigidity through the elimination of additional plates.
Forces
Reinforced bearings withstand the highest forces – while maintaining a compact design.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Pinion
The pinion are specially adapted to the gearbox and allow the transmission of extremely high feed forces
Gearbox design
Intelligent design reduces losses to a minimum
Bevel toothing
High-quality bevel toothing with low gear ratios of i = 1 – 2 in the angle section
Temperature development
Low temperature development, even at high speeds
Metal bellows coupling
Metal bellows coupling incorporated for thermal length compensation and protection of the motor bearing
Slotted holes
Integrated slotted holes reduce the design and installation requirements to a minimum
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
 The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.