SC+ bevel gearboxes
High performance with low ratios
Low backlash right-angle gearboxes with output shaft and low transmission ratios. With it’s short design in the axial plane the gearbox series SC+ is used in compact machines. They especially convince in dynamic applications demanding high precision and efficiency.
Downloads

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Intelligent design which reduces friction losses to a minimum
High toothing quality ensures:
- Precision thanks to minimum torsional backlash
- Extremely smooth operation and stable running characteristics
Low temperature development, also at high speeds
Ideal for open system concepts: no external screws and functional beading integrated in the housing
Metal bellows coupling at the input: length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.