SC+ / SPC+ / TPC+ bevel gears

  • SC+ bevel gear with output shaft
  • SPC+ bevel gear with output shaft
  • TPC+ bevel gear with output flange
  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

High performance with low ratios

Low backlash right-angle gearboxes with output shaft or output flange. This gearbox series is used in dynamic applications with low transmission ratios and demanding requirements with regard to precision, torque, and efficiency.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

FeaturesSC+
MF-version
SPC+
MF-version
TPC+
MF-version
Power density+++++++++
 

Positioning accuracy
(e.g. clamped drives)

 
++++++++
Highly dynamic applications++++++
High output speeds+++++++

 

  SC+
MF-version
SPC+
MF-version
TPC+
MF-version
Ratioi1 - 23 - 203 - 20
Number of sizes 555

Max. torsional backlash

jt [arcmin]Standard ≤ 4Standard ≤ 4Standard ≤ 4
  -Reduced ≤ 2Reduced ≤ 2
Max. torqueT [Nm]12 - 37848 - 189048 - 2560
Max. input speedn1Max [rpm]600060006000

 

 

 SC+
MF-version
SPC+
MF-version
TPC+
MF-version
 

Output type

 
   
Smooth shaft 
Shaft with key 
Splined shaft (DIN 5480)  
Mounted shaft  
Flange  
system output with pinion  
input type   
Motor mounted version
Design   
Food grade lubrication a) b)
Accessories   
Couplings
Rack
Pinion
Shrink disk  

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha