TPC+ bevel gearboxes
High performance with low ratios
Low backlash right-angle gearboxes with TP+ compatible output flange. With it’s short design in the axial plane the gearbox series TPC+ is used in compact machines. They especially convince in dynamic applications demanding high precision, torque and efficiency.
Downloads

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Metal bellows coupling at the input
- length compensation to protect the motor bearing
Ideal for open system concepts
- no external screws and functional beading integrated in the housing
Low temperature development, also at high speeds
High toothing quality ensures
- Improved load bearing capacity and therefore higher torque
- Precision thanks to minimum torsional backlash
- Extremely smooth operation and stable running characteristics
Output compatible with TP+ series
Intelligent design which reduces friction losses to a minimum
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.