VS+ worm gearbox
Powerful torque but quiet running
The VS+ worm gearbox of the V-Drive family is characterised by a constantly low backlash. This guarantees consistently high quality with high positioning accuracy over the entire service life of the gear unit.
Downloads

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Strong performance
The VS+ worm gearbox convinces with a strong performance in economical standard applications in cyclic and continuous operation.
No stick-slip-effect
The stick-slip effect is not an issue in applications with the VS+ thanks to the perfected hollow-flank toothing.
High flexibility
In addition to the shaft, the worm gearboxes are also available in a corrosion-resistant design.
Radial shaft seal
- very long service life
- optimized for continous operation
Hollow-flank toothing
- high accuracy of torsional backlash throughout the entire service life
- High efficiency and extremely high power density
Input bearing
- bearing package for absorbing axial and radial forces
- very well suited for high input speeds
Metal bellows coupling
- completely backlash-free
- fatigue endurable and maintenance-free
- easy to mount
- integrated length compensation feature protects the motor
Output bearing
- high overload capacity for absorbing axial and radial forces
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.