XPC+ bevel gearboxes
Compact and powerful
The XPC+ bevel gearbox is distinguished by small reduction ratios (i=1 and 2) in the right-angle stage. The product structure has a positive impact on temperature development at the gearhead, so that less heat builds up in the system. The outcome: higher positioning accuracy for the system as a whole.
Please contact your respective sales engineer or contact us via mail info@wittenstein-alpha.com for further information or CAD data.
Downloads

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Productivity
Excellent torque density and rigidity reduce your cycle duration.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Savings
The right-angle gearbox with very high breakdown torque capacity allows new machine concepts, for example a bearingless design.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Process quality
Constant low backlash over the entire service life of the gearbox coupled with high torsional rigidity enables the highest levels of positioning accuracy.
Intelligent design which reduces friction losses to a minimum
Special XP+ output for higher power transmission
High toothing quality ensures:
- Improved load bearing capacity and therefore higher torque
- Precision thanks to minimum torsional backlash
- Extremely smooth operation and stable running characteristics
Low temperature development, also at high speeds
Ideal for open system concepts: no external screws and functional beading integrated in the housing
Metal bellows coupling at the input: length compensation to protect the motor bearing
The XPC+ compared to the industry standard

XPC+ – Your extra productivity, precision and space saving
Are you looking for a gearbox far exceeding industry standards in terms of torque, breakdown torque capacity and torsional rigidity?
The XPC+ in the alpha Premium Line offers numerous technical benefits that improve performance several times over, for example with very short cycle times and optimal controllability of your drive axis. This compact “powerhouse” also gives you the option of reducing the installation space still further.
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.