Our low-backlash planetary gearboxes position giant moving LED panels to create ever-changing formations.
TP+ planetary gearbox
Compact precision
Compact top performers with output flange. The standard version is ideally suited for high positioning accuracy and highly dynamic cyclic operation. The TP+ HIGH TORQUE is particularly well suited for high-precision applications in which high torsional rigidity is required.
Short delivery time available for selected product configurations. Find out more
Downloads
- Technical data / Dimension sheets (3 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data TP+
- Instruction sheet: Adapter plate (981 KB)
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Extremely smooth running due to helical toothing
Connectivity of the motor shafts due to the large number of clamping hub diameters
Very high torque density due to superior toothing concept
Tapered roller bearing for absorbing axial and radial forces
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.