TP+ Planetary gearboxes old
Compact top performers with output flange. The standard version is ideally suited for high positioning accuracy and highly dynamic cyclic operation. The TP+ HIGH TORQUE is particularly well suited for high-precision applications in which high torsional rigidity is required.
Downloads
- Technical data / Dimension sheets (3 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data TP+
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Adapter plate (981 KB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)