cymex® release notes

WITTENSTEIN alpha GmbH presents cymex® 5, the multifunctional software that enables bespoke drive trains to be designed more reliably, economically and energy efficiently. The software features an intuitive, customizable user interface, allowing any number of alternative designs to be elaborated simultaneously. cymex® 5 has access to a regularly updated database listing around 16,000 motor variants from more than 50 different manufacturers plus more than 8000 WITTENSTEIN alpha gearboxes and 200 combinations of WITTENSTEIN linear systems.

After comparing the geometry, the software derives bespoke drive configurations and automatically suggests suitable attached components. At the end of the sizing process, users can generate full calculation documentation directly, create data sheets for the gearbox and motor and display 2D or 3D CAD component data.

 

 -

Technical support

For questions on installation and optimisation.

Release notes

We are constantly working to further improve cymex® 5.
Following changes are included in the latest version.

 

New in Version 25.4

  • Extension of FAST LANE: The WITTENSTEIN alpha gearbox series CP and NP are now available up to size 035
  • New material numbers and data update

New motor manufacturers:

  • Heidrive with HMD / HMP series
  • Oriental Motor with various motors

New motor series:

  • Kollmorgen: KEM (Essentials)
  • Mitsubishi Electric: HK-RT / HK-ST
  • Siemens: 1FL6

 

New in Version 25.3

  • BugFix - CAD request in combination actuator with coupling
  • Ordering code update of Hypoid gearboxes
  • New material numbers and data update
  • Technical Update  
    • Migration on new Installer technology (MSI) 

 

 

New in Version 25.2

  • Integration of BCH couplings
  • Designations of customized motors printed on technical drawings
  • UI optimization of FAST LANE Tooltips
  • New warning - Calculation of rear output
  • BugFix – display error in characteristic curves
  • BugFix – crash clicking CAD while using couplings
  • New material numbers and data update
     

 

 

New in Version 25.1

  • New feature for product availability: FAST LANE
  • New material numbers and data update
     

 

 

New in Version 24.3

  • New material numbers and data update

 

New in Version 24.2

  • Update actuator cable designations
  • Product discontinuation messages for actuators
  • New material numbers and data update
  • BugFix – display error in profiler
  • Modified version number
  • Technical Update 
    • Update digital signature

 


New in Version 3.13

  • New ordering codes of V-Drive gearbox series
  • New material numbers and data update
  • Technical Update 
    • NET Framework 4.8.1 now required
    • Optimization of memory consumption when creating profiles
       


New in Version 3.12

  • New Galaxie® gearbox series AG available
  • New material numbers and data update
     


New in Version 3.11

  • New 2 meter racks available
  • cyber® kit line available in standard motor database 
  • Couplings more flexible placeable
  • Couplings with deviating diameters (input vs. output) now usable
  • Bug Fix: Fixed calculation issue concerning ring gear centre distance
  • New material numbers
     


New in Version 3.10

  • Integration of axenia with hybrid cables
  • Adjusted and corrected data sheets for actuators
  • Bug Fix: Re-added Missing service life of bearing for CP
  • Bug Fix: Only available options are displayed in the Finish window for actuators
  • New material numbers