alpha Basic Line − Geared up to Fit!
The gearboxes of the alpha Basic Line live up to the motto “Geared up to Fit”. The new CP, CPS, CPK and CPSK planetary and bevel gearboxes as well as the CVS and CVH worm gearboxes combine high flexibility on the drive side with optimum economy.
In conjunction with backlash less than or equal to 12 arcmin, the gearboxes are the perfect choice in machines with medium to low requirements for positioning accuracy.
cymex® 5 – Calculate on the best
With our sizing tool cymex® 5, the dimensioning and design of complete drive trains is fast, simple and reliable. Calculation is made much easier through predefined standard applications. Consideration for all major influencing factors guarantees an optimal design and increases the efficiency of your machine.
More about cymex® 5