CPK bevel gearboxes
Geared up to Fit
Economically around the corner. The CP bevel gearbox with output shaft of the alpha Basic Line is specially designed for applications with medium requirements for positioning accuracy. The extremely compact bevel gear stage enables use in applications with space constraints.

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
High flexibility
Various output variants offer design freedom tailored to individual requirements.
Maximum economy
The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.
High power density
The gearboxes offer high power density in the smallest installation space.
Variety of sizes
Available in five different sizes (005 – 045)
High ratio variation
- Large number of ratios (i=3 to i=100)
 - Available in the common binary ratios
 
Design
The elegant design underlines the dynamics of the gearbox and sets new standards on the market
Compactness
The extremely compact design of the angle section enables use in very confined installation spaces
Flexible motor connection
- As with the planetary gearboxes of the alpha Basic Line, mounting of all common servo motors takes place by means of a flexible and screw-fastened adapter plate
 - Large number of motor shaft diameters connectable
 
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
 The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.