LUP-Progressive distributor
Optimum lubrication for a perfect system
The use of distributor systems ensures that the lubricant is distributed from the lubricator to several lubrication points. As a result, complete machines can be supplied centrally, with just one lubricator.
If you would like to design a complete lubrication system or need CAD data, please contact your local sales engineer or info@wittenstein-alpha.de
Downloads
- alpha Linear Systems Catalog (20 MB)
- Operating manual Linear Systems (3 MB)
Product details
How it works
Successive lubricant distribution to the outlet by means of follower piston control of individual distributor discs (2–8 outlets available as standard).
The outlets are equipped with integrated non-return valves to prevent backflow of the lubricant.
Application conditions
Use with a pulse-controlled LUC+125 /400 lubricator.
- The hose length between the LUC+ lubricator and the distributor inlet should be as short as possible.
- The max. length difference of hoses at the outlet is 2.5 m. Cascading arrangements are not permitted.
- Operating temperature +10 °C to +60 °C
Approved lubricants
- WITTENSTEIN alpha G11, G12, G13.
- Progressive distributors are vented with a food grade H1 grease.