NPL planetary gearbox
Individual Talents
The NPL’s reinforced bearing and B14 output geometry are the highlights of this planetary gearbox. As a member of the alpha Value Line, this product is also unbeatably efficient in operation.

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product Highlights
Two-piece clamping hub system of the high-end segment
- Labeled with the tightening torques for secure, fast motor mounting
- Guarantees best synchronization properties
Output shape
- Available with smooth as well as keyed shaft
- Reinforced bearing with B14-output geometry
- Higher external forces possible with NPL, NPS, and NPR
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Differentiated power density
The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.