LUS-Splitter
Optimum lubrication for a perfect system
Distribution systems are used to distribute the lubricant supplied by the lubricator to a number of lubrication points. As a result, complete machines can be supplied centrally via one lubricator. Depending on the requirements regarding the distribution system, splitters or progressive distributors can be used.
If you would like to design a complete lubrication system or need CAD data, please contact your local sales engineer or info@wittenstein-alpha.de
Downloads
- alpha Linear Systems Catalog (19 MB)
- Operating manual Linear Systems (3 MB)
Product details
How it works
Even distribution of the lubricant volume between 2, 3 or 4 outlets. (With identical counterpressure at the outlets)
Application conditions
Max. hose length between LUC+ lubricator and splitter inlet 300 mm.
- Similar lengths must be used at the outlet (+/-10% difference).
- Similar counterpressures at the lubrication points are needed. Cascading arrangements are not permitted.
- Operating temperature +10 °C - +60 °C
Approved lubricants
WITTENSTEIN alpha G11, G12, G13.
- Progressive distributors are vented with a food grade H1 grease.