alpha Advanced Line – Our drive: To become even better

For several decades now, SP+ planetary gearboxes have been consistently raising the bar in the market. What drives us is the desire to make these gearboxes even better – and even higher performing – with each new generation, so that they are optimally equipped to meet even the most complex customer applications and requirements.


SUCCESSFUL MODELS UPGRADED: WHAT’S NEW WITH SP+ / TP+

SUCCESSFUL MODELS UPGRADED: WHAT’S NEW WITH SP+ / TP+

The new SP+ and TP+ low-backlash planetary gearboxes combine four key benefits: They provide up to 20 percent more torque, an almost 30 percent higher maximum speed, 6 decibels less operating noise and several additional binary reduction ratios.

All of this is packaged in the same compact housing – and all for the same price. That applies not just to the seven standard sizes but also to the HIGH SPEED and HIGH TORQUE versions.

Read more

FROM TORQUE TO OPERATING NOISE: SIGNIFICANT IMPROVEMENTS ALL ROUND

FROM TORQUE TO OPERATING NOISE: SIGNIFICANT IMPROVEMENTS ALL ROUND

Product features of the SP+ and TP+ gearboxes have been significantly improved:

  • Much higher torques
  • New T value: this is the maximum torque which can be transmitted by the gearbox. This value may be reduced, depending on the specific boundary conditions of the application and the precise evaluation of the motion profile
  • New binary reduction ratios (i=8, 32, 64)
  • Up to 29% higher input speeds
  • Up to 6 dB(A) less operating noise
  • New input interfaces

TECHNICAL DATA
AND DIMENSION SHEETS

TECHNICAL DATA
AND DIMENSION SHEETS

You can find the technical data and dimension sheets for the new SP+ and TP+ gearboxes here.

Open in viewer
PDF-Download


MOVING DYNAMICALLY INTO THE FUTURE: BENEFITS OF THE RE-ENGINEERED PRODUCTS FOR YOU

MOVING DYNAMICALLY INTO THE FUTURE: BENEFITS OF THE RE-ENGINEERED PRODUCTS FOR YOU

SP+ and TP+ profit from a continuous improvement process in production. The supply chain is constantly being developed and we are also deploying newer machines. This results in improved power density for the SP+ and TP+ with clear benefits during operation:

The optimized utilization of the motor and gearbox saves energy and allows more dynamic processes. Your machines work faster and hence more productively. New keyed clamping hub sockets on the input side provide higher levels of safety.


OPTIMIZED DESIGN

OPTIMIZED DESIGN

A precise, reliable and application-oriented gearbox design is vital in order to derive the full advantage from the SP+ and TP+. And when it comes to more detailed sizing tasks, our multifunctional cymex® 5 software is ideal. The new version even takes account of the planned useful life of the SP+ or TP+ gearbox.

Learn more about cymex® 5